EVALKIT_TLE92102QVW
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ClassificationISO26262-compliant
-
FamilyMOTIX™ gate driver ICs for BDC motors
-
Gate current max100 mA
-
QualificationAutomotive
-
Supply Voltage absolute max ratings max40 V
-
Supply Voltage range7 V to 36 V
-
Temperature range-40 °C to 175 °C
| Recommended | ||
|
OPN
|
EVALKITTLE92102QVWTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- TLE92102QVW multi MOSFET driver
- Control up to 2 DC motors independently
- SPI register access
- Motor spin function
Benefits
- TLE92102QVW multi MOSFET driver
- Reduced engineering efforts
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.