EVAL_XMC47_PREDMAIN_AA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Frequency range0 MHz to 144 MHz
-
Supply Voltage5 V
|
OPN
|
EVALXMC47PREDMAINAATOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Extension for the XMC4700 XMC™ relax kit
- Full software support of the FreeRTOS kernel
- AWS Cloud integration
- Full AWS CloudFormation template and software application stack
- On-board Wi-Fi and ethernet connectivity
- mikroBUS™ ClickBoard interface for extending connectivity
- XENSIV™ sensor satellite boards with a broad range of sensors for data collection and condition monitoring
- Multi-account registration support with OPTIGA™ Trust M
Benefits
- Current monitoring (up to 120 A), e.g. for overall current anomaly detection
- Vibration and position sensing, e.g. for drives and compressor
- Air-flow and pressure measurement, e.g. for filters
- Open/closed lid detection, e.g. for detecting status of service lids
- Hall speed sensors, e.g. for blocked fan and fan speed monitoring
- Sound anomaly detection, e.g. for gears and joints
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.