EVAL_XDPP1188_DB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL_XDPP1188_DB
-
Board TypeEvaluation Board
-
ConfigurationXDPP1188-200C
-
DescriptionEvaluation board for Infineon DC/DC digital IC controllers XDPP1188
-
FamilyXDP™ digital power controller
-
Input TypeDC
-
MountingStandoffs
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range3 V to 3.6 V
-
Target ApplicationData Processing, Cellular infrastructure, Power Supplies
-
TopologyDC/DC
| Recommended | |
|
OPN
|
EVALXDPP1188DBTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Sockets to simplify IC swaps (XDPP11xx)
- Configurable jumpers for different modes
- Direct I2C/SPI/PMBus communication port
- 10-pin JTAG SWD port for firmware debug
- Loop connector & male header test points
- DIP switch for I2C/PMBus address offset
- High-speed mezzanine connectors
Benefits
- Configurable with XDP™ Designer GUI
- Easy access to each pin of XDPP1188
- Compatible with XDPP11xx portfolio
- Allows config developement and testing
- Allows FW testing and debugging
- Simplifies power board evaluation
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.