EVAL_XDPP1148_DB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationXDPP1148-100B
-
FamilyDC-DC Converter
-
Input TypeDC
-
MountingStandoffs
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range3 V to 3.6 V
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
EVALXDPP1148DBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controller for DC/DC converter
- Supports XDPP1148 evaluation
- Configurable for multi-mode/application
- Dedicated I2C & PMBus communication port
- SWD connector for firmware debugging
- 1.8V LDO onboard
- Highspeed mezzanine connectors
- Supports Infineon REF/EVAL power board
- Ease of use with LED indicators
Benefits
- Compatible with XDPTM Designer GUI
- Allows FW based testing & debugging
- Allows to configure XDPP1148
- Makes powerboard evaluation easy
- Config development-testing for XDPP1148
- Allows open & close loop testing
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.