EVAL_XDPP1100_Q040_DB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionDaughter board for Infineon DC/DC digital IC controllers XDPP1100-Q040
-
FamilyPower Controller (PWM, PFC)
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesPMBus, SWD, I2C
-
QualificationIndustrial
-
Target ApplicationPower Supplies
-
TopologyDC/DC
| Recommended | ||
|
OPN
|
EVALXDPP1100Q040DBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controller for DC/DC converter
- Configurable for multi mode/application
- I2C & PMBus communication port
- SWD connector for firmware debugging
- Highspeed mezzanine connectors
- Compatible w. Infineon EVAL power board
- Ease of use with LED indicators
Benefits
- Configurable with GUI
- Allows FW based testing & debugging
- Makes power board evaluation easy
- All pins are accessible for testing
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.