EVAL_XDP730-001
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL_XDP730-001
-
ConfigurationXDP730-001, 2N7002, BSR315P, TLS835B2ELVSE
-
FamilyProtection and Monitoring ICs
-
Input TypeDC
-
MountingStand Offs
-
Output Current max90 A
-
Output Power range0 kW to 3.6 kW
-
Output Voltage range7 V to 80 V
-
QualificationIndustrial
-
Supply Voltage range7 V to 80 V
-
Target ApplicationData center and AI data center solutions
| Recommended | |
|
OPN
|
EVALXDP730001TOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage range 7 VDC - 80 VDC
- Current rating 30 A/eFuse (total 90 A)
- Integrated 100 V MOSFET, RDS(on) 1.5 mΩ
- Integrated current sense
- Auxiliary: on-board 3.3 V/5 V bias
- Communication interface: I2C/PMBus
- Analog current & voltage monitoring
Benefits
- Current sharing to achieve higher IOUT
- Evaluation of 3/2/1 eFuse(s) in parallel
- Port for XDP™ designer dongle
- Configurable 3.3 V/5 V bias
- On-board I2C pull-ups
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.