EVAL_XDP710_FET_BD
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Input TypeDC
-
Output Current range0 A to 100 A
-
Output Voltage range0 V to 100 V
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage range0 V to 100 V
-
Target ApplicationServer, AI, GPU, DC DC
| Recommended | ||
|
OPN
|
EVALXDP710FETBDTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Supports PG-TSON-8-3, D2PAK7 packages
- Supports D2PAK, TOLL, SSO8 packages
- Easy interface with EVAL_XDP710_V2
Benefits
- Easy to parallel for high power
- Built in heatsink via copper busbar
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.