Board NameEVAL_XDM700-1
-
Board TypeEvaluation Board
-
ConfigurationXDM700-1
-
FamilyXDP™ digital power controller
-
Input TypeDC
-
MountingStand Offs
-
Output Current max50 A
-
Output Voltage range6 V to 80 V
-
Pout range0 W to 3000 W
-
QualificationIndustrial
-
Supply Voltage range6 V to 80 V
-
Target ApplicationAI, GPU accelerator cards, server factories, SMPS Switch Mode Power Supply, Robotics
|
OPN
|
EVALXDM7001TOBO1 |
|---|---|
| Product Status | coming soon |
| Infineon Package | LG-MADK-1 |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | coming soon |
|---|---|
| Infineon Package | LG-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Wide input voltage range: 5 V to 80 V
- High-side current sensing
- Provides PMBus® interface
- Support up to 50 A of continuous current
- On board LDO for I2C pull-ups
Benefits
- On board LED for WARN and SMBALERT#
- Easy configuration of PMBus address
- On board temperature sensor
- Easy to access probe points
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.