EVAL_TOLT_DC48V_3KW
Active and preferred
RoHS Compliant

EVAL_TOLT_DC48V_3KW

3 kW BLDC motor drive inverter power board based on TOLT with top-side cooling
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Configuration
    IPTC015N10NM5, ILD8150, TLS205B0EJ V50, 2EDL8024G
  • Family
    OptiMOS™ 5
  • Frequency max
    10 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Input Voltage range
    36 V to 52 V
  • Output Current max
    100 A
  • Output Voltage range
    5 V to 12 V
  • Pout max
    3000 W
  • Product Name
    EVAL_TOLT_DC48V_3KW
  • Sub Application
    High-power battery operated power tools
  • Target Application
    Motor Control & Drives, Battery powered power tools
  • Topology
    3-Phase Inverter
  • Vout
    AC

OPN
EVALTOLTDC48V3KWTOBO2 EVALTOLTDC48V3KWTOBO1
Product Status active and preferred active and preferred
Infineon Package L-1 --
Package Name N/A N/A
Packing Size 1 1
Packing Type CONTAINER CONTAINER
Moisture Level N/A N/A
Moisture Packing DRY NON DRY
Lead-free No No
Halogen Free No No
RoHS Compliant Yes No
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package L-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board uses high-efficiency 100V OptiMOS™ 5 power MOSFETs in a top-side cooling TOLT package for the motor drive inverter power stage, increasing power handling for 3-phase BLDC motor drives. It operates with Infineon’s XMC1300 Drive Card and includes firmware for trapezoidal control of 48V BLDC motors with hall sensors. Additionally, it supports FOC commutation with the XMC4400 drive card, featuring three current shunts.

Features

  • TOLT MOSFET – TO-Leaded top-side cooling package
  • 48 V 3 phase BLDC motor drive inverter
  • Capable of both block commutation control and FOC control
  • 5.0 V and 12.0 V on board power supplies for microcontroller and gate drivers, respectively
  • Standard power board connector to plug in the XMC1300 and XMC4400

Benefits

  • High efficiency
  • Excellent thermal management
  • Modular design – power board and controller card

Applications

Documents

Design resources

Developer community