EVAL_TOLT_DC36V_2KW
Active and preferred
RoHS Compliant

EVAL_TOLT_DC36V_2KW

2 kW BLDC motor drive inverter power board based on TOLT with top-side cooling
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_TOLT_DC36V_2KW
EVAL_TOLT_DC36V_2KW
ea.


Product details

  • Description
    2 kW BLDC motor drive inverter power board based on TOLT with top-side cooling
  • Family
    MOSFET, LED Driver & amp, Battery Charging IC, Gate Driver
  • Frequency max
    20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Voltage range
    5 V to 12 V
  • Sub Application
    High-power battery operated power tools
  • Supply Voltage range
    24 V to 40 V
  • Target Application
    Motor Control & Drives
  • Topology
    3-Phase Motor

OPN
EVALTOLTDC36V2KWTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
AT
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
AT
Country of Diffusion (CoD)
AT
ea.
in stock
The evaluation board uses high-efficiency OptiMOS™ 5 power MOSFETs in a top-side cooling TOLT package for 3-phase BLDC motor drives. It is compatible with Infineon’s XMC1300 Drive Card and includes firmware for trapezoidal control of 36V BLDC motors. Additionally, it supports FOC commutation with the XMC4400 drive card, featuring three current shunts.

Features

  • TOLT MOSFET –TO-Leaded cooling package
  • 36 V 3-phase BLDC motor drive inverter
  • Block commutation control & FOC control
  • Board power supplies for microcontroller
  • Power board connector XMC1300 & XMC4400

Benefits

  • High common transient immunity
  • Integrated isolation
  • Wide interface selection

Applications

Documents

Design resources

Developer community