EVAL_TLX5572_3PH_5V
NEW
Active and preferred
RoHS Compliant

EVAL_TLX5572_3PH_5V

NEW
Evaluation board for XENSIV™ TLx5572 current sensor in three-phase current sensing applications with 5 V supply

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_TLX5572_3PH_5V
EVAL_TLX5572_3PH_5V


Product details

  • Family
    Current Sensors
  • Supply Voltage
    5 V
  • Target Application
    Current Sensors

OPN
EVALTLX55723PH5VTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The XENSIV™ TLx5572 current sensor evaluation board is a compact platform for evaluating the XENSIV™ TLx5572 sensor family. Its optimized PCB trace layout demonstrates a low crosstalk capability of high-density designs. Designed for 5 V operation, the board enables rapid evaluation of sensor performance and current measurement concepts.

Features

  • Three-phase current measurement
  • High accuracy (3% over temperature)
  • Configurable power supply source
  • Fully isolated current measurement
  • 5 V supply voltage
  • Ultra-low-noise analog output
  • High bandwidth (>2 MHz)
  • No parasitic resistance or inductance
  • Fast response time (140 ns)

Benefits

  • Better system cost vs. shunt + OpAmp
  • Enables compact system designs
  • Low system heat loss
  • Ideal for GaN and SiC applications
Documents

Design resources

Videos

Motor control demo: Three-phase evaluation board XENSIV™ TLx5572 current sensor
A real motor control application demo showcasing the latest three-phase evaluation board with the XENSIV™ TLx5572 current sensor operating on a 3.3 V supply, combined with the PSOC™ Control C3M5 complete system motor control kit. The video demonstrates current measurement in a live motor control application.
Motor control demo: Three-phase evaluation board XENSIV™ TLx5572 current sensor Motor control demo: Three-phase evaluation board XENSIV™ TLx5572 current sensor Motor control demo: Three-phase evaluation board XENSIV™ TLx5572 current sensor
Introduction to three-phase evaluation boards for XENSIV™ TLx5572 current sensors Introduction to three-phase evaluation boards for XENSIV™ TLx5572 current sensors Introduction to three-phase evaluation boards for XENSIV™ TLx5572 current sensors

Developer community