EVAL_TLE9186QVW
Active and preferred
RoHS Compliant

EVAL_TLE9186QVW

The MOTIX ™ TLE9186QVW evaluation board enables easy evaluation of Infineon’s ISO 26262-compliant (ASIL B) TLE9186QVW gate driver IC for 12 V BLDC motors.
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_TLE9186QVW
EVAL_TLE9186QVW
ea.


Product details

  • Family
    MOTIX™ gate driver ICs for BLDC motors
  • Input Type
    DC
  • Qualification
    Automotive
  • Topology
    3-phase inverter

OPN
EVALTLE9186QVWTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
DE
ea.
in stock
The MOTIX ™ TLE9186QVW evaluation board combines Infineon's TRAVEO™ CYT2B7 microcontroller with the MOTIX™ SBC TLE9563 and the MOTIX™ TLE9186QVW 3-phase gate driver  IC. All pins of the TLE9186QVW are accessible directly and most of the pins through pin headers. A comprehensive ecosystem, including software (device driver) and a configuration wizard, streamlines the evaluation of the device and validation of advanced motor control applications.

Features

  • MOTIX™ TLE9186QVW gate driver IC
  • TRAVEO™ CYT2B7 microcontroller
  • MOTIX™ SBC TLE9563
  • Designed for 3-phase BLDC motors
  • B6 bridge for direct motor connection
  • Hall sensor connector
  • Test points for easy measurements
  • Universal serial bus (USB) port
  • On-board debugger
  • Graphical user interface (GUI)

Benefits

  • Easy evaluation of TLE9186QVW features
  • Complete package: MOTIX™ HW, SW & tool

Applications

Documents

Design resources

Diagrams

TLE9186_Evaluation_Board_Diagram
TLE9186_Evaluation_Board_Diagram
TLE9186_Evaluation_Board_Diagram

Developer community