EVAL_TDA38540_1VOUT_2P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board NameEVAL_TDA38540_1Vout_2P
-
ConfigurationDual Phase
-
FamilyDC/DC Converter
-
Frequency range600 kHz to 2000 kHz
-
Input TypeDC
-
Output Current40 A
-
Output Voltage min0.5 V
-
QualificationIndustrial
-
Sub ApplicationPower Supplies
-
Supply Voltage range2.7 V to 16 V
-
Target ApplicationTelecom
-
TopologyBuck
| Recommended | |
|
OPN
|
EVALTDA385401VOUT2PTOBO1 |
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Vin range from 3.0 to 17 V with ext Vcc
- Vout range of 0.6 V to 6.0 V
- Current mode control with fixed Fsw
- Standalone or stackable operation
- Programmable Fsw from 400 kHz - 2 MHz
- Sync to an external clock signal
- Voltage monitoring with PGOOD
- Comprehensive protection features
Benefits
- High efficiency and high power density
- Excellent noise and jitter performance
- Scalable up to 160 A, single output VR
- Stable and reliable VR
List of components:
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.