Board TypeEvaluation Board
-
FamilyMemories, SEMPER™ NOR Flash memory
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesOCTAL SPI, SPI
-
PackageBGA24
-
QualificationIndustrial, Consumer, Automotive
-
Software EcosystemModusToolbox™, AURIX™ Development Studio, SEMPER™ SDK
-
Supply Voltage range2.7 V to 3.6 V
-
Target ApplicationAutomotive, Industrial, Communication
| Recommended | ||
|
OPN
|
EVALS28HL512TTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Supports OCTAL SPI or SPI with 3.3V I/Os
- Connects to any host platform (MCU/SoC)
- Ideal for use with SEMPER™ SDK
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.