EVAL_QDPAK_FB_V2_1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage min400 V
-
Supply Voltage range20 V to 500 V
-
Target ApplicationAutomotive
-
TopologyFull Bridge
| Recommended | ||
|
OPN
|
EVALQDPAKFBV21TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- CoolSiC™ Automotive MOSFET 750 V G2
- Versatile evaluation platform
- Optimal power loop design
- Dedicated voltage probes on board
Benefits
- Easy evaluation of switching behavior
- Showcase how to utilize Q-DPAK packages
- Quick acquisition of voltage waveforms
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.