EVAL_QB_TEST_FIX_01
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Frequency250 kHz
-
Input TypeDC
-
Output Current max70 A
-
Output Current50 A
-
Output Voltage max15 V
-
Output Voltage12 V
-
Pout840 W
-
Product NameEVAL_QB_TEST_FIX_01
-
Supply Voltage max80 V
-
Supply Voltage48 V
-
Target ApplicationPower Supplies, Telecom, SMPS
-
TopologyIsolated
| Recommended | ||
|
OPN
|
EVALQBTESTFIX01TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- DC input up to 80 V
- DC output up to 15 V
- Output current up to 70 A
- I2C communication port
- SWD communication port
- On board 12 V DC FAN
Benefits
- Universal quarter brick and eighth brick test fixture
- Supports SWD FW debug
- Supports FAN speed control
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.