EVAL_PS5401-40A
Active
RoHS Compliant

EVAL_PS5401-40A

Evaluation board – 5-output digital PMBus PMIC with 40 A power stage (4 A+4 A+2 A+0.5 A +40 A)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_PS5401-40A
EVAL_PS5401-40A


Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Input Type
    DC
  • Product Name
    EVAL_PS5401-40A
  • Qualification
    Industrial
  • Sub Application
    FPGA, ASIC, SoC systems Embedded computing
  • Supply Voltage range
    1.2 V to 14 V
  • Target Application
    Consumer, Data Processing, Industrial, Power Supplies
  • Topology
    Buck

OPN
EVALPS540140ATOBO1
Product Status active
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community