EVAL-PS-IRS200X
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsPower Tools, Drones, Motorcycles, E-Bikes & Small E-Vehicles, Wireless Charging, BLDC motor drives, Motor Control & Drives, Stepper Motor
-
Board TypeEvaluation Board
-
FamilyGate Driver, MOSFET
-
Frequency20 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Product NameEVAL-PS-IRS200X
-
QualificationIndustrial
-
Sub ApplicationE-Bikes & Small E-Vehicles, Motorcycles, Drones, Power Tools, Stepper Motor, Wireless Charging, BLDC motor drives
-
Supply Voltage max20 V
-
Target ApplicationCommercial, Consumer, Industrial, Motor Control & Drives
-
TopologyFour Phase
| Recommended | ||
|
OPN
|
EVALPSIRS200XTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Four-phase inverter
- Individual leg shunt
- Double-sized PCB supplies
- DC voltage input with fused protec.
- 200 V level shift gate driver
- 100 V-rated MOSFET:
- Very low On-resistance (18 mΩ)
- Stepper motor can be run*
- * external control board needed
- Ext. imported aux. power supply
- Installed heatsink
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams