EVAL-PS-DP-MAIN-M5
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsUPS, Servo Drives, Servo, EV-charger, Photovoltaic
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET, IGBT Discrete
-
Frequency20 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesMADK M5
-
Motor Power4000 W
-
Pout4 kW
-
Product NameEVAL-PS-DP-MAIN-M5
-
QualificationIndustrial
-
Sub ApplicationServo Drives, Solar, UPS
-
Supply Voltage800 V
-
Target ApplicationMotor Control & Drives, UPS, Solar
-
TopologyHalf Bridge
| Recommended | ||
|
OPN
|
EVALPSDPMAINM5TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- VCC2: -5V to +20V
- VCC1 supply fixed at +5 V
- SMA-BNC gate connection
- Optional coaxialshunt current measure
- Optimized commutation loop
- External load inductor connection
- Adjustable temperature testing
Benefits
- Reference design with drivecard
- Benchmark all TO-247 3 /4-pin packages
- Modular for future expansion
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.