EVAL_PMG1_S3_DUALDRP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationSingle Phase
-
FamilyUSB PD Controller
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current range0.5 A to 5 A
-
Output Voltage range3.3 V to 28 V
-
Pout range15 W to 140 W
-
QualificationConsumer
-
Sub ApplicationConsumer
-
Supply Voltage24 V
-
Target ApplicationSmart speakers, Power Tools, Embedded devices, IoT
-
TopologyUSB
| Recommended | ||
|
OPN
|
EVALPMG1S3DUALDRPTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- Supports USB-C PD 3.1 spec up to 140 W
- ARM® Cortex® M0 256 KB Flash, 32 KB RAM
- Support for EPR up to 28 V
- High voltage protection circuits
- Programmability to multiple standards
- Customization to multiple standards
- Highly configurable value-added features
- Integrated CAPSENSE™ controller
- SDK to support multiple applications
- USB-C PD sink, USB-C PD DRP
- Dual Port USB-C PD
- Support for RTOS
Benefits
- Fully programmable and flexible MCU
- Allows easy application development
- SDK & kits allow quicker time to market
- Market proven USB-C PD stack
- Integrated hardware protections
- Integrated capacitive touch controller
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.