EVAL-PFC5KIKWWR5SYS
Active and preferred
RoHS Compliant

EVAL-PFC5KIKWWR5SYS

Evaluation board for 650 V TRENCHSTOP™ 5 WR5 IGBT for Aircon & EV charger applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-PFC5KIKWWR5SYS
EVAL-PFC5KIKWWR5SYS


Product details

  • Applications
    Residential aircon, EV-charger
  • Board Type
    Evaluation Board
  • Family
    IGBT Discrete
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Motor Power
    5000 W
  • Pout
    5 kW
  • Product Name
    EVAL-PFC5KIKWWR5SYS
  • Qualification
    Industrial
  • Sub Application
    Active PFC
  • Topology
    PFC, PFC Interleave, Continuous Conduction Mode (CCM)

OPN
EVALPFC5KIKWWR5SYSTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type BLISTER TRAY
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The board is a 5KW, two-channel interleaved PFC converter using the TRENCHSTOP™ 5 WR5 IGBT IKW40N65WR5, designed for high switching frequencies up to 60 kHz. This enables benefits like smaller PFC choke and system size, and reduced BOM cost. A prime example of design with our low-side gate driver 1ED44175 and power silicon diode IDW60C65D1, it showcases the effective use of the WR5 IGBT in interleaved PFC applications.

Features

  • Interleaving operation
  • Adjustable switching frequency
  • Continuous conduction mode
  • Average current control
  • Cycle-by-cycle peak current limit.
  • Thermal shutdown features
Documents

Design resources

Diagrams

EVAL-PFC5KIKWWR5SYS-Interleaved-PFC2
EVAL-PFC5KIKWWR5SYS-Interleaved-PFC2
EVAL-PFC5KIKWWR5SYS-Interleaved-PFC2

Developer community