EVAL_NLM0011_DC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyLED Driver
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesUSB
-
Product NameEVAL_NLM0011_DC
-
QualificationIndustrial
-
Sub ApplicationNFC LED configuration
-
Supply Voltage range3 V to 25 V
-
Target ApplicationLighting, LED Lighting
|
OPN
|
EVALNLM0011DCTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | --- |
| Package Name | NLM0011 Eva Kit W/O READ |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | --- |
| Package Name | NLM0011 Eva Kit W/O READ |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Quick demonstration of all features of NLM0011
- Benefit of designing and testing own PWM filter
- Setting all parameters in NLM0011
Benefits
- No full system needed for software development
- Option to connect own boards to NLM0011 incl. antenna (depending on supply voltage, two options are included (3 to 5V and 5 to 25V))
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.