EVAL_MA5302MS_200WX2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyClass D Audio Amplifier IC
-
Frequency max400 kHz
-
Input TypeDC
-
QualificationConsumer
-
Sub ApplicationAudio
-
Supply Voltage range17 V to 32 V
-
Target ApplicationConsumer
| Recommended | ||
|
OPN
|
EVALMA5302MS200WX2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 200 W x 2 ch (10% THD+N, 2 Ω at ±28.5 V)
- OCP, high-side and low-side
- Over-Voltage protection (OVP)
- UVP, high-side and low-side
- DC Protection (DCP)
- Over-Temperature protection (OTP)
- Self-oscillating half-bridge topology
Benefits
- Split power supply
- SE/BTL/PSE output
- High audio quality
- Low noise
- High efficiency
- Low impedance speaker support
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.