EVAL-M7-LVMOS-INV
not for new design
RoHS Compliant

EVAL-M7-LVMOS-INV

iMOTION™ MADK Evaluation board for OptiMOS™ 5 60 V MOSFETs

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M7-LVMOS-INV
EVAL-M7-LVMOS-INV


Product details

  • Board Type
    Evaluation Board
  • Family
    iMOTION™ Motor Control ICs, OptiMOS™ 5
  • Go-wider-Board
    No
  • Input Type
    DC
  • Interfaces
    MADK-M7
  • Motor Power max
    300 W
  • Output Current max
    12 A
  • Product Name
    EVAL-M7-LVMOS-INV
  • Sub Application
    Drives, Fans
  • Target Application
    Home Appliances
  • Topology
    3-Phase control, non-Isolated, 3 phase motor drive

OPN
EVALM7LVMOSINVTOBO1
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M7-LVMOS-INV is an integral part of the iMOTION™ Modular Application Design Kit (MADK) platform, generating a range of 3-phase inverter options when coupled with an iMOTION™ MADK control board with M7 connector. Using OptiMOS™ MOSFETs, it facilitates swift and efficient prototyping of inverterized motor control systems, such as fans, pumps, and compressors, with the EVAL-M7-D111T. Achieve motor operation in under an hour!

Features

  • Power board to drive 3-phase motor
  • 60V/3.3 mΩ OptiMOS™ IPD033N06N
  • Single or leg shunt current feedback
  • 60V DC input
  • Up to 300W output power
  • Test hooks to attach oscilloscope
  • MADK M7 32pin interface

Benefits

  • Ready-to-use for any motor < 300 W
  • Cost efficient inverter design
  • Robust design
  • Very good light load efficiency

Applications

Documents

Design resources

Diagrams

Blockdiagram-EVAL-M7-LVMOS-INV
Blockdiagram-EVAL-M7-LVMOS-INV
Blockdiagram-EVAL-M7-LVMOS-INV

Developer community