EVAL-M7-HVIGBT-PFCINV1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDrives, Pumps, Refrigerator, Aircon
-
Board TypeEvaluation Board
-
FamilyIGBT Discrete, iMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMADK-M7
-
Motor Power max200 W
-
Product NameEVAL-M7-HVIGBT-PFCINV1
-
QualificationIndustrial
-
Sub ApplicationMajor Home Appliances, Small Home Appliances
-
Target ApplicationHome Appliances
-
TopologyCCM boost PFC, 3-Phase control
|
OPN
|
EVALM7HVIGBTPFCINV1TOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ready to use 3-phase motor power stage
- Reverse conducting IGBTs with max. 650 V
- High speed TRENCHSTOP™ 5 IGBT for PFC
- Nominal input voltage 220 VAC
- Up to 200 W output power without cooling
- Up to 100 kHz PFC PWM rate
- Test hooks to attach oscilloscope probes
- MADK M7 32pin interface connector
Benefits
- Evaluate 650 V RC-D2 with IMD110 driver
- Cost efficient inverter and PFC design
- High electrical robustness
- Very good EMI performance
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.