EVAL-M7-D112T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsDrives, Pumps, Aircon
-
Board TypeEvaluation Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesMADK-M7
-
Product NameEVAL-M7-D112T
-
QualificationIndustrial
-
Sub ApplicationSmall Home Appliances, Major Home Appliances
-
Supply Voltage15 V
-
Target ApplicationMotor Control & amp, amp, Drives, Industrial, Consumer, Automation
-
Topology3-Phase Motor
|
OPN
|
EVALM7D112TTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Field-proven Motion Control Engine (MCE)
- Single-shunt or leg-shunt sensorless FOC
- CCM boost power fcto correction (PFC)
- Galvanically isolated debug interface
- Integrated protection features
- Scripting engine similar to a small VM
Benefits
- Fast time to market – No coding required
- Wide range of MADK power boards
- High application flexibility
- PC tool iMOTION™ Solution Designer
- Easy parametrization and tuning
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.