EVAL-M7-D111T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsPumps, Aircon, Drives
-
Board TypeEvaluation Board
-
FamilyiMOTION™ Motor Control ICs
-
Go-wider-BoardNo
-
Input TypeDC
-
InterfacesMADK-M7
-
Product NameEVAL-M7-D111T
-
QualificationIndustrial
-
Supply Voltage15 V
-
Target ApplicationMotor Control & Drives, Automation, Industrial, Consumer
-
Topology3-Phase Motor
|
OPN
|
EVALM7D111TTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Motor control board
- Based on IMD111T-6F040
- Single- or leg shunt current sense
- Sensorless or hall based FOC
- User programmable script engine
- Usable with discrete power boards
- Isolated on-board PC interface
Benefits
- Run a motor in less than 1 hour!
- Simple setup and easy tuning
- iMOTION™ Solution Designer support
- No coding for motor control
- Use any M7 interface power board
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.