Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL-M1-IM323
END OF LIFE
discontinued

EVAL-M1-IM323

END OF LIFE
Evaluation board for CIPOS™ Tiny, features 600 V IM323-L6G IPM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-IM323
EVAL-M1-IM323


Product details

  • Applications
    Washing machines, Pumps, Hood fans, Motor Control and Drives, Residential air conditioners
  • Board Type
    Evaluation Board
  • Family
    Microcontroller, Intelligent Power Modules (IPM), iMOTION™ Motor Control ICs, Motor Driver
  • Input Type
    AC
  • Interfaces
    MADK-M1 20pin interface connector
  • Motor Power max
    1500 W
  • Pout max
    1200 W
  • Product Name
    EVAL-M1-IM323
  • Qualification
    Industrial
  • Supply Voltage max
    265 V
  • Target Application
    Residential air conditioners, Motor Control and Drives, Washing Machines
  • Topology
    3-Phase Inverter

OPN
EVALM1IM323TOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M1-IM323 board supports initial design of 3-phase motor drives for home appliances like air conditioners and pumps. As part of the iMOTION™ MADK, it demonstrates Infineon CIPOS™ intelligent power module (IPM) technology and advanced motion control engine (MCE 2.0) when paired with a control board like the EVAL-M1-101T.

Features

  • Input voltage 165 Vac to 265 Vac
  • Max. 12 A input current at 165 Vac
  • Max. 1500 W motor output at 220 VAC
  • Inrush current limiter
  • On-board EMI filter (pass EN55032)
  • Auxiliary power supply 15 V, 3.3 V
  • Protection features
  • Sensing of DC-link voltage
  • Thermistor output
  • PCB size is 180 mm × 140 mm
  • Two layers with 1 oz. copper
  • RoHS compliant
Documents

Design resources

Diagrams

block-diagram-eval-m1-im323
block-diagram-eval-m1-im323
block-diagram-eval-m1-im323

Developer community