EVAL-M1-IM241
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsWashing machines, Fridges, Pumps, Fans
-
FamilyMicrocontroller, Intelligent Power Modules (IPM), Motor Driver, iMOTION™ Motor Control ICs
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMADK-M1 20pin interface connector
-
Motor Power max250 W
-
Pout max250 W
-
Product NameEVAL-M1-IM241
-
QualificationIndustrial
-
Supply Voltage230 V
-
Target ApplicationAutomation, Motor Control & Drives, Industrial, Consumer
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALM1IM241TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
AT
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
AT
|
Features
- Input voltage 110~230 VAC
- Max. 2.5 A input current at 110 VAC
- Max. 250 W output at 220 VAC
- On board EMI filter
- Aux. power supply with 15 V, 3.3 V
- Overcurrent hardware protection
- Over temperature protection
- Sensing of DC-link voltage
- Thermistor output
- PCB is 100 mm × 100 mm
- Two layers with 2 oz. copper
- RoHS compliant
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams