EVAL-M1-IM06B50
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsHVAC, Heatpump, Industrial Drives
-
Board NameEVAL-M1-IM06B50
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, Motor Driver, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM)
-
Frequency max20 kHz
-
Go-wider-BoardYes
-
Input TypeAC
-
InterfacesMADK-M1 20pin interface connector
-
Motor Power max5000 W
-
Pout max5000 W
-
Product NameEVAL-M1-IM06B50
-
QualificationIndustrial
-
Supply Voltage max265 V
-
Target ApplicationHeatpump, HVAC, Industrial Drives
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALM1IM06B50TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ready to use three-phase inverter
- Output power up to 5000 W
- On-board EMI filter
- Pass EMI standards EN55032
- RoHS compliant
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.