EVAL-M1-CMADK-S
NEW
Active and preferred
RoHS Compliant

EVAL-M1-CMADK-S

NEW
Modular Application Design Kit (MADK) Power Stage Evaluation Board for CIPOS™ Maxi AIM12SxxEB1 1200 V Automotive IPM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-CMADK-S
EVAL-M1-CMADK-S


Product details

  • Applications
    Industrial Drives, Motor Control, Automotive Auxiliary Drives
  • Board Type
    Evaluation Board
  • Dimensions
    140 x 185 mm
  • Family
    Microcontroller, iMOTION™ Motor Control ICs, CIPOS™ Maxi Intelligent Power Modules (IPM)
  • Frequency max
    20 kHz
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Interfaces
    MADK-M1 20pin interface connector
  • Motor Power max
    3000 W
  • Mounting
    Through Hole
  • Output Current (Sink)
    20 A
  • Product Name
    EVAL-M1-CMADK-S
  • Qualification
    Automotive
  • Sub Application
    Automotive e-compressor, Fans, Pumps, Industrial drives, Compressors, PFC
  • Topology
    3-Phase control

OPN
EVALM1CMADKSTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
EVAL‑M1‑CMADK‑S is an iMOTION™ MADK power board designed for motor drive evaluation and development. It combines a CIPOS™ Maxi AIM12SxxEB1 1200 V three‑phase IPM with a standard 20‑pin MADK‑M1 interface for compatible control boards. Featuring integrated AC/DC input and 3‑phase output stages, it helps accelerate the development of high‑efficiency motor drive solutions based on the AIM12SxxEB1 platform.

Features

  • iMOTION™ MADK 20-pin interface
  • Supports all CIPOS™ Maxi IPMs
  • Replaceable IPM socket design
  • 30 Arms socket current rating
  • 2 nH low-inductance socket
  • 2000 V socket isolation
  • 380 VAC 3-phase input
  • EMI filter and soft start
  • Leg-shunt current sensing
  • DC-link voltage sensing
  • RoHS-compliant

Benefits

  • Ready-to-test power stage
  • Production-ready reference design
  • One board for all Maxi IPMs
  • Eliminates multiple eval boards
  • Simplified board management
  • Integrated current sensing
  • Integrated DC-link monitoring
  • Standard oscilloscope test points
  • Selectable 15 V or 18 V supply
  • Easy lab evaluation and testing
  • Proven CIPOS™ Maxi design platform
Documents

Design resources

Developer community