EVAL-M1-6ED2230-B1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsCompressors, industrial drives
-
Board TypeEvaluation Board
-
FamilyGate Driver, IGBT Modules
-
Go-wider-BoardYes
-
Input TypeAC, DC
-
Motor Power max2000 W
-
Pout max2000 W
-
Product NameEVAL-M1-6ED2230-B1
-
QualificationIndustrial
-
Sub ApplicationCompressors, industrial drives
-
Supply Voltage range200 V to 800 V
-
Target ApplicationFans, Pumps, Motor Control & Drives, Commercial Air Conditioning
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
EVALM16ED2230B1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- Infineon Thin-Film-SOI technology
- Fully operational to +1200 V
- Integrated Diode and OCP
- Floating channel for bootstrap op.
- Output source/sink +0.35 A/‐0.65 A
- Tolerant to neg. transient volt.
- Undervolt. lockout for both channel
- 3.3, 5, & 15 V input logic compati.
- Over current protection
- Several fault functions
- Matched prop. delay for all chan.
- Integrated 460 ns deadtime protect.
Benefits
- 1200 V, 15 A three phase PIM IGBT Module
- Low switching losses
- Low V<sub>CEsat</sub>
- Low thermal restistance
- Compact design
- Solder contact technology
- Rugged mounting
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.