Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
EVAL-M1-36-44A
END OF LIFE
discontinued
RoHS Compliant

EVAL-M1-36-44A

END OF LIFE
iMOTION™ MADK Evaluation board for CIPOS™ Nano Intelligent Power Modules

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-M1-36-44A
EVAL-M1-36-44A


Product details

  • Applications
    Pumps, Hair Dryers, Fans
  • Board Type
    Evaluation Board
  • Family
    Motor Driver, Microcontroller, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM)
  • Go-wider-Board
    Yes
  • Input Type
    AC
  • Motor Power max
    80 W
  • Output Voltage max
    250 V
  • Product Name
    EVAL-M1-36-44A
  • Sub Application
    Fans, Hair Dryers, Pumps
  • Target Application
    Motor Control & Drives, Industrial, Consumer
  • Topology
    3-Phase Motor

OPN
EVALM13644ATOBO1
Product Status discontinued
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status discontinued
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL-M1-36-44A powers a complete 3-phase motor drive, utilizing the IRSM836-044MA CIPOS™ Nano IPMs. With a standardized iMOTION™ MADK M1 platform interface, it can be combined with matching control boards like EVAL-M1-101T. Equipped with standard oscilloscope probes, it allows easy access to key measurement points for energy-efficient appliance motor drive applications.

Features

  • Power stage to drive 3-phase motor
  • For 10-60 W Motor Drives
  • Standardized platform interface
  • 110 V Grid
  • RoHS compliant
Documents

Design resources

Developer community