Oct 21, 2026
Business & Financial Press
Oct 19, 2026
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
EVAL-M1-05F804R
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsPumps, Fans, Hair Dryers
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, Motor Driver, iMOTION™ Motor Control ICs, Intelligent Power Modules (IPM)
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesUSB
-
Motor Power max240 W
-
Pout max240 W
-
Product NameEVAL-M1-05F804R
-
Supply Voltage max32 V
-
Target ApplicationMotor Control & Drives, Industrial, Consumer, Automation
-
Topology3-Phase Inverter
|
OPN
|
EVALM105F804RTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Ready to use DC power stage
- To drive 3-phase motor
- 3 x CIPOS™ Nano IPM on board
- Nominal input voltage6 ~ 30 Vdc
- Max 240 W output power w/o heatsink
- Max 10.2 A output current per phase
- Over current protection
- Over temperature protection
- Testpads w/ hook for oscill. probes
- MADK M1 20pin interface connector
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.