EVAL-ISSR60V4A0R1H
Active and preferred
RoHS Compliant

EVAL-ISSR60V4A0R1H

Coreless transformer isolators provide galvanically isolated solid state relay in SSR applications.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-ISSR60V4A0R1H
EVAL-ISSR60V4A0R1H


Product details

  • Board Type
    Evaluation Board
  • Family
    IGBT Discrete, Gate Driver, SSR, iSSI, CoolMOS™ MOSFET
  • Frequency max
    1 Hz
  • Input Type
    DC
  • Interfaces
    Analog
  • Output Current range
    -4 A to 4 A
  • Output Voltage range
    -320 V to 320 V
  • Qualification
    Industrial
  • Sub Application
    Thermostat, Lighting, Heating Control
  • Supply Voltage range
    2.85 V to 3.5 V
  • Target Application
    PLCs and Aux Switches, Automatic Test Equipment, Process Control Systems, Instrumentation, Commercial Cooking, Consumer, Building Automation

OPN
EVALISSR60V4A0R1HTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Evaluation board with iSSR60V4A0R1H in an AC switch configuration. Ultra-fast overcurrent detection that is triggered at the typical peak current of 4 A. Over-temperature protection with PTC resistor (optional). Standard turn-on with fast turn-off after overcurrent and over-temperature protection. Dynamic Miller clamping.

Features

  • Coreless transformer technology
  • Over Temperature protection
  • Switch fast turn-on/fast turn-off
  • Isolation barrier energy transfer
  • Dynamic Miller clamping
  • Narrow-body packages (150 Mil)

Benefits

  • No secondary power supply needed
  • High drive current capability
  • Fast turn on for quick response
  • Fast turn off for quick shutoff
  • Fast over current protection
  • Fast over temperature protection
Documents

Design resources

Developer community