EVAL_ISO_2DIB0410F
Active and preferred

EVAL_ISO_2DIB0410F

Evaluation board for ISOFACE™ dual-channel digital isolators
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_ISO_2DIB0410F
EVAL_ISO_2DIB0410F
ea.


Product details

  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Input Voltage range
    2.7 V to 5.6 V
  • Input Voltage
    3.3 V
  • Iout max
    10 A
  • Iout
    5 A
  • Output Voltage range
    2.7 V to 6.5 V
  • Output Voltage
    3.3 V
  • Target Application
    Energy Storage, Industry Automation, Telecom, SMPS, Power Supplies
  • Topology
    Active Clamp, Half Bridge, Phase Shifted FB, PFC Interleave, PFC, LLC, Isolated, Full Bridge, Flyback
  • Vout
    DC

OPN
EVALISO2DIB0410FTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
This design was developed to evaluate the performance of Infineon’s ISOFACE™ 2-channel digital isolators. It features the 2DIB0410F with 2 forward and 0 reverse channels and a low default output.

Features

  • High common mode transient immunity
  • Accurate timing performance
  • TTL/CMOS input thresholds and default fail-safe output state
  • Both component and system-level certification

Benefits

  • For fast switching power switches with high dv/dt
  • Enabling high power density designs
  • Optimized noise margin and reliable default output state in case of failures for different applications
  • Easy device replacement and alternative sourcing

 

List of Components

  • ISOFACE™ dual-channel digital isolator 2DIB0410F

Applications

Documents

Design resources

Developer community