EVAL_IGK048B041S_GAN
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyCoolGaN™
-
Operating Voltage max40 V
-
Operating Voltage28 V
| Recommended | ||
|
OPN
|
EVALIGK048B041SGANTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
| Country of Diffusion (CoD) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
| Country of Diffusion (CoD) |
IN
|
Features
- UFWLB-22 (WLCSP 2.1x2.1) package
- Drain to drain configuration
- Compatible with EVAL_GD_BDS_GaN
- Qualified according to JEDEC
Benefits
- Bidirectional voltage blocking
- Bidirectional current blocking
- Low on-resistance (4.2mΩ)
- Low gate charge
- Low output charge
- Lower cost
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.