Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
EVAL-ICE3AR1580VJZ
END OF LIFE
discontinued

EVAL-ICE3AR1580VJZ

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™

OPN
EVALICE3AR1580VJZTOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
28W 12V SMPS Evaluation Board with ICE3AR1580VJZ Universal input 28 W 12 V off-line flyback converter power supply using Infineon CoolSET™ ICE3AR1580VJZ . The converter is operated in Discontinuous Conduction Mode, 100 kHz fixed frequency, very low standby power and various mode of protections for a high reliable system. This evaluation board is designed to evaluate the performance of ICE3AR1580VJZ in ease of use.

Features

  • 800V avalanche rugged CoolMOS™ with startup cell
  • Active Burst Mode for lowest standby power
  • Selectable entry and exit burst mode level
  • 100 kHz internally fixed switching frequency with jittering feature
  • Auto restart protection for over load, open Loop, VCC under voltage and over voltage
  • Over temperature protection with 50°C hysteresis
  • Built-in 10ms soft start
  • Built-in 20ms and extendable blanking time for short duration peak power
       

Applications

Documents

Design resources

Developer community