EVAL-FS33MR12W1M1HM5
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsGeneral purpose drives
-
Board TypeEvaluation Board
-
FamilyCoolSiC™ MOSFET
-
Frequency16 kHz
-
Motor Power max11000 W
-
Product NameEVAL-FS33MR12W1M1HM5
-
QualificationIndustrial
-
Sub ApplicationGeneral purpose drives
-
Target ApplicationIndustrial Drives, Drives, Motor Control & Drives
-
Topology3-Phase - 2 Level
| Recommended | ||
|
OPN
|
EVALFS33MR12W1M1HM5TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | BLISTER TRAY | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- EasyPACK™ 1B 1200 V module with CoolSiC™
- Low inductive design
- Integrated NTC temperature sensor
Benefits
- Power stage with 3-phase EasyPACK™ 1B
- Low inductive design using the PressFIT
- EiceDRIVER™ gate driver technology
- Less cooling by high frequency operation
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.