ApplicationsGeneral purpose drives
-
Board TypeEvaluation Board
-
FamilyIGBT
-
Frequency range2 kHz to 16 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
InterfacesM5
-
Motor Power max11000 W
-
MountingTHT, Surface Mount (SMD)
-
Output Current max26 A
-
Output Voltage max690 V
-
Pout max11 kW
-
Product NameEVAL-FP50R12W2T7M5
-
QualificationIndustrial
-
Sub ApplicationMotor drives
-
Supply Voltage24 V
-
Target ApplicationGeneral Purpose Drives
-
Topology3-Phase - 2 Level
| Recommended | ||||
|
OPN
|
EVALFP50R12W2T7M5TOBO2 | EVALFP50R12W2T7M5TOBO1 | ||
| Product Status | active and preferred | not for new design | ||
| Infineon Package | -- | -- | ||
| Package Name | N/A | N/A | ||
| Packing Size | 1 | 1 | ||
| Packing Type | BLISTER TRAY | BLISTER TRAY | ||
| Moisture Level | N/A | N/A | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | No | No | ||
| RoHS Compliant | Yes | No | ||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | BLISTER TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- EasyPIM™ with TRENCHSTOP™ IGBT
- 3-phase drive control in one system
- Passive rectification and power supply
- Overtemperature, overcurrent detection
- Isolated internal power supply
Benefits
- Wide range of use
- Multiple testpoints for debugging
- Various gate voltages
- Compact design with reinforced isolation
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams