EVAL_FAN_XMC_PFD7
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyCoolMOS™ PFD7
-
Frequency range6 kHz to 20 kHz
-
Input TypeAC, DC
-
Pout100 W
-
Product NameEVAL_FAN_XMC_PFD7
-
QualificationStandard
-
Supply Voltage range85 V to 265 V
-
Target ApplicationPumps, IoT, Home Appliances, Household, Motor Control & Drives, Washing Machines, Refrigerator
-
Topology3-Phase - 2 Level
| Recommended | ||
|
OPN
|
EVALFANXMCPFD7TOBO1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Sensorless field orientated control (FOC)
- Best-in-class high voltage MOSFETs for hard commutation topology [B6 inverter]
- Low bill-of-material cost contributed by CoolMOS™ PFD7 and XMC™ algorithm
- Quasi-resonant CoolSET™ offers lower EMI and higher efficiency
- Graphical user interface (GUI) allowing ease-of-use
- Input voltage 90~265 VAC
Benefits
- High efficiency
- Cost-effective
- Simplified design
- Near to productive solution
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.