EVAL_EFUSE_POC_800V
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMOSFET
-
Input TypeDC
-
Output Voltage range350 V to 850 V
-
QualificationAutomotive
-
Sub ApplicationeFuse
-
Supply Voltage range350 V to 850 V
-
Target ApplicationAutomotive
-
TopologyOthers
|
OPN
|
EVALEFUSEPOC800VTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Reset via software commands
- Configurable overload detection
- Selective arc-free switch-off
- Diagnostic functions
Benefits
- Faster reaction and higher performance
- Enabling ISO 26262 safety concept
- Maintenance free with no replacement
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.