EVAL-COOLSIC-2KVHCC
Active and preferred
RoHS Compliant

EVAL-COOLSIC-2KVHCC

Evaluation Board for CoolSiC™ MOSFETs 2000 V in TO-247PLUS-4-HCC package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-COOLSIC-2KVHCC
EVAL-COOLSIC-2KVHCC
ea.


Product details

  • Applications
    Photovoltaic energy systems, energy storage systems
  • Board Type
    Evaluation Board
  • Family
    CoolSiC™ MOSFET, Gate Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Product Name
    EVAL-COOLSIC-2KVHCC
  • Qualification
    Industrial
  • Sub Application
    String inverter
  • Supply Voltage range
    200 V to 1500 V
  • Topology
    Half Bridge

OPN
EVALCOOLSIC2KVHCCTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT
ea.
in stock
The EVAL-COOLSIC-2kVHCC board highlights the features of CoolSiC™ 2000 V 24 mΩ in TO-247PLUS-4-HCC package. It serves as a test platform for evaluating CoolSiC™ 2000 V SiC MOSFET Discrete devices and EiceDRIVER™ Compact single channel isolated gate driver 1ED31xx. The board's flexible design allows for diverse measurements, focusing on half-bridge topology applications such as photovoltaic energy and storage systems.

Features

  • Double pulse PWM operation
  • Or continuous PWM operation
  • Withstands up to 1500 VDC
  • Compatible with TO-247PLUS-4-HCC
  • and TO-247-2 packages
  • Adjustable gate voltage level
  • Supports external XMC controller:
  • KIT_XMC4400_DC_V1
  • Space for DC-link snubber eval.
  • Single channel isolated gate driver
Documents

Design resources

Diagrams

Block-Diagram-EVAL-COOLSIC-2KVHCC
Block-Diagram-EVAL-COOLSIC-2KVHCC
Block-Diagram-EVAL-COOLSIC-2KVHCC

Developer community