EVAL_BIDI_HB_1EDN7550B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
Frequency100 kHz
-
Input TypeDC
-
Output Current2 A
-
Output Voltage range2 V to 12 V
-
Pout max50 W
-
Product NameEVAL_BIDI_HB_1EDN7550B
-
Supply Voltage range24 V to 50 V
-
Supply Voltage48 V
-
Target ApplicationPower Supplies, SMPS
-
TopologyBoost, Buck
|
OPN
|
EVALBIDIHB1EDN7550BTOBO1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1EDN7550B TDI to drive bidirectional sync stage
- Undervoltage lockout
- Overvoltage and undervoltage protection
- Overcurrent protection
Benefits
- Ready-to-use bidirectional buck/boost board speeds up prototyping
- Over-current and over-/undervoltage protection make evaluation safer
- Lets users evaluate high- and low-side drive in one platform
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.