EVAL_AUDIO_MA2304PNS_B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMERUS™ Class D Amplifiers
-
Frequency range128 kHz to 1000 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationConsumer
-
Sub ApplicationAudio Amplifiers
-
Supply Voltage range10 V to 20 V
-
Target ApplicationConsumer
-
TopologyMultilevel Class D
|
OPN
|
EVALAUDIOMA2304PNSBTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- MERUS™ multilevel switching technology
- Output power: 2*37 W
- Ultralow idle power consumption: 52 mW
- Configurable switching edge steepness
- PWM sync for reduced EMI in multichannel systems
- 79% efficiency @ 1 W, 8 Ohm
- Digital I2S/TDM inputs
- Output noise: 52 uVrms A-weighted
Benefits
- Extended battery life and reduced EMI
- Lower system cost and simple implementation without the need for dynamic rail tracking power supplies
- Inductor-less and ferrite bead operation without compromising audio performance, efficiency, and idle power consumption.
- Reduced footprint size and PCB area
List of components
- 2x37W MERUS™ multilevel class D amplifier with volume control and peak limiter (MA2304PNS)
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.