EVAL_AUDIO_MA12070P_B
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
FamilyMERUS™ Class D Amplifiers
-
Frequency range600 kHz to 1200 kHz
-
Input TypeDC
-
QualificationConsumer
-
Sub ApplicationAudio Amplifiers
-
Supply Voltage range4 V to 26 V
-
Target ApplicationConsumer
-
TopologyMultilevel Class D
|
OPN
|
EVALAUDIOMA12070PBTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital input multilevel switching
- Single-supply amplifier board
- USB programming interface board
- Coils to mimic speaker impedances
- Windows-based GUI
Benefits
- Easy-to-use setup
- unique sound quality
- accurate measurements
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.