EVAL_AUDIO_MA12070P
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
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- 2xBTL or 4xSE or 1xBTL+2xSE
- Audio input format: digital (I2S)
- PVDD range: 18 V to 26 V max.
- Output noise level: <150 µVrms (AW)
- Dynamic range: >100 dB
- Idle power at 26V PVDD: <370 mW
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.