EVAL_AUDIO_I2S_COM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMERUS™
-
Frequency range3072 kHz to 12288 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Voltage max3.5 V
-
Pout max0.086 W
-
Product NameEVAL_AUDIO_I2S_COM
-
QualificationStandard
-
Supply Voltage range3.1 V to 3.5 V
-
Target ApplicationAudio
|
OPN
|
EVALAUDIOI2SCOMTOBO1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Analog audio input via 3.5mm jack
- Digital audio input via RCA
- Digital audio optical connector
Benefits
- Support analog and digital input
- I2S format digital output
- No additional power supply needed
- Easy to setup and use
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.