EVAL_AMM12S_2EDR
NEW
Active and preferred
RoHS Compliant

EVAL_AMM12S_2EDR

NEW
EVAL_AMM12S_2EDR is an evaluation board for CIPOS™ Prime and EiceDRIVER™ 2EDR3147XQE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_AMM12S_2EDR
EVAL_AMM12S_2EDR


Product details

  • Applications
    DC-DC converter high-voltage, AC-DC power conversion, OBC
  • Board Name
    EVAL_AMM12S_2EDR
  • Board Type
    Evaluation Board
  • Dimensions
    140 x 142 mm
  • Family
    CIPOS™ Prime molded module, Gate Driver
  • Frequency max
    100 kHz
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Others
  • Mounting
    Through Hole, Surface Mount (SMD)
  • Output Voltage max
    840 V
  • Product Name
    EVAL_AMM12S_2EDR
  • Qualification
    Automotive
  • Topology
    3-Phase inverter

OPN
EVALAMM12S2EDRTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
EVAL_AMM12S_2EDR is Infineon’s evaluation board for switching tests and gate‑drive tuning of CIPOS™ Prime AMM12SxxLB1Z 6‑pack molded SiC modules, driven by EiceDRIVER™ 2EDR3147XQE dual‑channel isolated gate drivers.

Features

  • For AMM12SxxLB1Z modules only
  • Dual-channel isolated driver
  • DC-link voltage up to 840 V
  • 100 kHz / 100 A DPT capability
  • Supports 5 V and 3.3 V input

Benefits

  • Fast gate-drive optimization
  • Safe HV evaluation out of the box
  • Flexible and lab‑ready
  • Directly paired with SiC modules
Documents

Design resources

Developer community