EVAL_A2B_KIT-FULL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsAutomotive
-
FamilySensor
-
Product NameIM67D130A, AURIX™ Lite Kit TC375
|
OPN
|
EVALA2BKITFULLTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Full evaluation kit for multi microphone audio readout and processing for many different applications
- System can be used for driving tests outside on a demo car
- Phantom powered slave modules with 4 microphones each
- Slave PCB mounted in a spray water sealed housing
- Mountable to the outside of a car by magnets
- Aerodynamic shape to avoid audible air turbulences
- AURIX™ sample code with up to 8 TDM channels
- Individual configuration via SigmaStudio possible
- Predefined configurations available
- 4 slaves with 2 active microphones each
- 2 slaves with 4 active microphones each
- 1 slave with 4 active microphones
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.